1
’ to the ENABLE bit in the Control A (TCAn.CTRLA) register.
The counter will start counting clock ticks according to the prescaler setting in the Clock Select (CLKSEL) bit field in the TCAn.CTRLA register.
1
’ to the Enable Count on Event Input (CNTEI) bit in the Event
Control (TCAn.EVCTRL) register, events are counted instead of clock ticks.