Register Summary

Offset Name Bit Pos. 7 6 5 4 3 2 1 0
0x00 CTRLA 7:0   RUNSTDBY   SYNCUPD   CLKSEL[1:0] ENABLE
0x01 CTRLB 7:0   ASYNC CCMPINIT CCMPEN   CNTMODE[2:0]

0x02

...

0x03

Reserved                  
0x04 EVCTRL 7:0   FILTER   EDGE       CAPTEI
0x05 INTCTRL 7:0               CAPT
0x06 INTFLAGS 7:0               CAPT
0x07 STATUS 7:0               RUN
0x08 DBGCTRL 7:0               DBGRUN
0x09 TEMP 7:0 TEMP[7:0]
0x0A CNT 7:0 CNT[7:0]
15:8 CNT[15:8]
0x0C CCMP 7:0 CCMP[7:0]
15:8 CCMP[15:8]