Status
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
LOCK | SYNCBUSY | ||||||
AccessR/W | R | ||||||
Reset0 | 0 |
Lock
Writing this bit to ‘1
’ write-protects the WDT.CTRLA
register.
It is only possible to write this bit to ‘1
’. This
bit can be cleared in Debug mode only.
If the PERIOD bits in WDT.CTRLA are different from zero after boot code, the lock will be automatically set.
This bit is under CCP.
Synchronization Busy
This bit is set after writing to the WDT.CTRLA register, while the data is being synchronized from the system clock domain to the WDT clock domain.
This bit is cleared by the system after the synchronization is finished.
This bit is not under CCP.