The SPI can generate the following events:
Generator Name | Description | Event Type | Generating Clock Domain | Length of Event | |
---|---|---|---|---|---|
Module | Event | ||||
SPIn | SCK | SPI Host clock | Level | CLK_PER | Minimum two CLK_PER periods |
The SPI has no event users.
Refer to the Event System section for more details regarding event types and Event System configuration.