Periodic Interrupt Timer Debug Control

Name:
PITDBGCTRL
Offset:
0x15
Reset:
0x00
Access:
-
Bit76543210
DBGRUN
AccessR/W
Reset0

Bit 0 – DBGRUN: Debug Run

Debug Run

ValueDescription
0 The peripheral is halted in Break Debug mode and ignores events
1 The peripheral will continue to run in Break Debug mode when the CPU is halted