Features
- 10-Bit Resolution
- 0V to VDD Input Voltage
Range
- Multiple Internal ADC Reference Voltages
- Free-Running and Single Conversion Mode
- Interrupt Available on Conversion
Complete
- Optional Interrupt on Conversion
Results
- Temperature Sensor Input Channel
- Optional Event-Triggered Conversion
- Window Comparator Function for Accurate
Monitoring or Defined Thresholds
- Accumulation up to 64 Samples per
Conversion