In a software event, the CPU will “strobe” an event channel by inverting the current value for one system clock cycle.
1
’
to the respective Strobe bit in the appropriate Channel Strobe register:1
’ to the
ASYNCSTROBE[l] bit in the Asynchronous Channel Strobe (EVSYS.ASYNCSTROBE)
register1
’ to the
SYNCSTROBE[k] bit in the Synchronous Channel Strobe (EVSYS.SYNCSTROBE)
register1
’, an event will be
generated on the respective channel, and received and processed by the event user.