System Configuration 1
The default value given in this fuse description is the factory-programmed value and should not be mistaken for the Reset value.
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SUT[2:0] | |||||||
Access | R | R | R | ||||
Reset | 1 | 1 | 1 |
Start-Up Time Setting
Value | Description |
---|---|
0x0 | 0 ms |
0x1 | 1 ms |
0x2 | 2 ms |
0x3 | 4 ms |
0x4 | 8 ms |
0x5 | 16 ms |
0x6 | 32 ms |
0x7 | 64 ms |