Use the table below to calculate the additional current consumption for the different I/O peripherals in the various operating modes.
Peripheral | Conditions | Typ.(1) | Unit |
---|---|---|---|
BOD | Continuous | 19 | µA |
Sampling @ 1 kHz | 1 | ||
TCA | 16-bit count @ 1 MHz | 13 | µA |
TCB | 16-bit count @ 1 MHz | 7.5 | µA |
RTC | 16-bit count @ 32.768 kHz @ OSCULP32K | 1 | µA |
WDT (including OSCULP32K) | 1 | µA | |
OSC20M | 125 | µA | |
AC | 45 | µA | |
ADC | 50 ksps | 325 | µA |
100 ksps | 340 | µA | |
OSCULP32K | 0.5 | µA | |
USART | Enable @ 9600 Baud | 13 | µA |
SPI (Host) | Enable @ 100 kHz | 2 | µA |
TWI (Host) | Enable @ 100 kHz | 24 | µA |
TWI (Client) | Enable @ 100 kHz | 17 | µA |
Flash programming | Erase Operation | 1.5 | mA |
Write Operation | 3.0 |