Two mechanical buttons are connected to the Atmel AVR XMEGA. All buttons have no external pull-ups so the user has to activate internal pull-ups in order to use them. When a button is pressed it will drive the I/O line to GND.
Pin on XMEGA | Silkscreen text on PCB |
---|---|
PD0 | SW0 |
PD2 | SW1 |