The Atmel AVR XMEGA-E5 Xplained kit has four 10-pin 100mil headers, and one 6-pin 100mil header. The 6-pin header is used for programming the Atmel AVR ATxmega32E5, and the 10-pin headers are used to access spare analog and digital pins on the Atmel AVR XMEGA (expansion headers).