Recommended Reading
- AVR042: AVR Hardware Design Considerations – This application note covers most of the problems
encountered with power supply design and other physical design problems
- AVR121: Enhancing ADC resolution by oversampling - This application note explains the method called
"Oversampling and Decimation" and which conditions need to be fulfilled to make this
method work properly to achieve a higher resolution without using an external
ADC
- AVR122: Calibration of the tinyAVR’s internal temperature reference - This application note describes how to
calibrate and compensate the temperature measurements from the ATtiny25/45/85. It
can also be used on other Microchip AVR®
microcontrollers with internal temperature sensors.
- ATTINY104-XNANO - The
ATTINY104-XNANO Xplained Nano evaluation kit is a hardware platform for evaluating
ATtiny102/ATtiny104 microcontrollers.