CLASSB_PORT_PIN_STATE

Summary

PORT pin state.

Description

This can be used in the I/O pin test.

Remarks

None.

typedef enum
{
PORT_PIN_LOW = 0,
PORT_PIN_HIGH = 1,
PORT_PIN_INVALID = 2
} CLASSB_PORT_PIN_STATE;