CLASSB_CLOCK_MUL_FACTOR

Summary

Multiplication factor used in clock test.

Description

Defines the multiplication factor used in clock test. This is used to calculate the CPU clock error. Used to avoid the use of floating point math.

Remarks

This value must not be modified.

#define CLASSB_CLOCK_MUL_FACTOR (128U)