CLASSB_GetTestResult

Function

CLASSB_TEST_STATUS CLASSB_GetTestResult(CLASSB_TEST_TYPE test_type, CLASSB_TEST_ID test_id);

Summary

Returns the result of the specified self-test.

Description

This function reads the test results from the reserved SRAM and extracts the result of the self-test specified by the input arguments.

Precondition

None.

Parameters

test_type - Can be CLASSB_TEST_TYPE_SST or CLASSB_TEST_TYPE_RST.

test_id - Identifier for a Class B library test.

Returns

None.

Example

CLASSB_TEST_STATUS classb_test_status = CLASSB_TEST_NOT_EXECUTED;
classb_test_status = CLASSB_GetTestResult(CLASSB_TEST_TYPE_SST, CLASSB_TEST_CPU);

Remarks

None.