CLASSB_INTERRUPT_TEST_VAR_ADDR

Summary

Address of the variable which keeps interrupt test internal status.

Description

Defines the address of the variable which keeps interrupt test internal status.

Remarks

This value must not be modified.

#define CLASSB_INTERRUPT_TEST_VAR_ADDR (0x20000018U)