Summary
Duration of RTC clock in nano seconds.
Description
Defines the duration of RTC clock in nano seconds. This is used to calculate the duration of CPU clock test in terms of RTC cycles.
Remarks
RTC is clocked from 32768 Hz Crystal. One RTC cycle is 30517 nano sec. This value must not be modified.
#define CLASSB_CLOCK_TEST_RTC_RATIO_NS (30517U)