CLASSB_PORT_INDEX

Summary

PORT index definitions for Class B library I/O pin test.

Description

This can be used in the I/O pin test.

Remarks

None.

typedef enum
{
PORTA = 0,
PORTB = 1,
PORTC = 2,
} CLASSB_PORT_INDEX;