CLASSB_RST_RESULT_BF

Summary

Pointer to the structure for the Class B library run-time self-test result.

Description

For bit-field representation of Class B library test results.

Remarks

None.

typedef struct
{
CLASSB_TEST_STATUS CPU_STATUS:2;
CLASSB_TEST_STATUS PC_STATUS:2;
CLASSB_TEST_STATUS RAM_STATUS:2;
CLASSB_TEST_STATUS FLASH_STATUS:2;
CLASSB_TEST_STATUS CLOCK_STATUS:2;
CLASSB_TEST_STATUS UNUSED_STATUS:2;
CLASSB_TEST_STATUS IO_STATUS:2;
} *CLASSB_RST_RESULT_BF;