CLASSB_STARTUP_STATUS

Summary

Identifies startup test status.

Description

This is return type for the function which calls all self-tests during startup.

Remarks

None.

typedef enum
{
CLASSB_STARTUP_TEST_PASSED = 1,
CLASSB_STARTUP_TEST_FAILED = 2
} CLASSB_STARTUP_STATUS;