TRISx
1
.Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
TRISx7 | TRISx6 | TRISx5 | TRISx4 | TRISx3 | TRISx2 | TRISx1 | TRISx0 |
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 |
Port I/O Tri-state Control
Value | Description |
---|---|
1 |
PORTx output driver is disabled. PORTx pin configured as an input (tri-stated) |
0 |
PORTx output driver is enabled. PORTx pin configured as an output |