Standard Operating Conditions (unless otherwise stated) | |||||||
---|---|---|---|---|---|---|---|
Param No. | Sym. | Device Characteristics | Min. | Typ† | Max. | Units | Conditions |
High Voltage Entry Programming Mode Specifications | |||||||
MEM01 | VIHH | Voltage on MCLR/VPP pin to enter programming mode | 7.9 | — | 9 | V | (Note 2) |
MEM02 | IPPGM | Current on MCLR/VPP pin during programming mode | — | 1 | — | mA | (Note 2) |
Programming Mode Specifications | |||||||
MEM10 | VBE | VDD for Bulk Erase | — | 2.7 | — | V | (Note 3) |
MEM11 | IDDPGM | Supply Current during Programming operation | — | — | 10 | mA | |
Program Flash Memory Specifications | |||||||
MEM30 | EP | Flash Memory Cell Endurance | 10k | — | — | E/W | -40°C ≤
TA ≤ +85°C
(Note 1) |
MEM32 | TP_RET | Characteristic Retention | — | 40 | — | Year | Provided no other specifications are violated |
MEM33 | VP_RD | VDD for Read operation | VDDMIN | — | VDDMAX | V | |
MEM34 | VP_REW | VDD for Row Erase or Write operation | VDDMIN | — | VDDMAX | V | |
MEM35 | TP_REW | Self-Timed Row Erase or Self-Timed Write | — | 3.0 | — | ms | |
† - Data in “Typ” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Notes:
|