Supply Current (IDD)(1,2)

Table 1.
Standard Operating Conditions (unless otherwise stated)
Param. No. Sym. Device Characteristics Min. Typ.† Max. Units Conditions
VDD Note
D101 IDDHFO16 HFINTOSC = 16 MHz 1.5 2.1 mA 3.0V  
D102 IDDHFOPLL HFINTOSC = 32 MHz 2.7 3.6 mA 3.0V  

† - Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested.

Notes:
  1. 1.The test conditions for all IDD measurements in active operation mode are: OSC1 = external square wave, from 
rail-to-rail; all I/O pins are outputs driven low; MCLR = VDD; WDT disabled.
  2. 2.The supply current is mainly a function of the operating voltage and frequency. Other factors, such as I/O pin loading and switching rate, oscillator type, internal code execution pattern and temperature, also have an impact on the current consumption.