Features
- WLR089U0 LoRa Module, Based on the ATSAMR34J18B LoRa device
- Supports both 868 MHz and 915 MHz
Operation
- On-Board Embedded Debugger and
Atmel ICE Support
- Two Standard Xplained Pro
Extension Headers for Signal Breakout and Extension Boards
- On-Board Power Management System
with Current Monitoring and USB Power Conditioning
- Xplained Pro Current Measurement
System with Data Visualizer Support
- USB Power Inlet (EDBG USB or
Target USB) with ESD Protection and Low-Dropout Regulator
- Up to +18.59 dBm Maximum Output
Power
- U.FL Connector for External Antenna
- External U.FL Dipole Antenna (RFA-S1-C55H1-150D034)
- On-Board Serial Flash
- Manual Reset Button
- User Push Button
- Indicator LEDs for Status, Power
and User Defined Application
- Auxiliary 10-Pin Cortex Debug
Connector
- Target USB Connection to WLR089U0 module with ESD Protection
- Qtouch® Button
- CR1220 Backup Battery Holder
- Studio 7 Integrated Development
Platform Support
- Support for Software Examples in
Advanced Software Framework (ASF)