The
WLR089 Xplained Pro Evaluation board can
be powered by:
- EDBG USB
- TARGET USB
- External (5V)
The kit has a power MUX which automatically chooses the power source if two or all
three of the power sources are available to the kit at the same time.
The kit contains:
- Two on-board voltage regulators
(3.3V) for:
- EDBG and XAM section
- WLR089U0 module
- IO peripherals
- Power Measurement Section
(XAM)
Figure 1. Power Supply Block Diagram