The WLR089 Xplained Pro Evaluation board contains several resistors that can be used to disconnect I/O pins of the WLR089U0 module from connectors and on-board ICs, and to disconnect power signals.
Designator | Value | From | To | Comment |
---|---|---|---|---|
R322 | 0R | EDBG SWDIO | PA31 SWDIO | Debug interface from the EDBG to the WLR089U0 module |
R323 | 0R | EDBG SWDCLK | PA30 SWDCLK | |
R324 | 0R | EDBG TARGET RESET | TARGET MCU RESET | |
R310 | 0R | EDBG SPI SS | PA27 GPIO | EDBG CDC and DGI interfaces to the WLR089U0 module |
R311 | 0R | EDBG SPI SCK | PB23 SPI SCK | |
R312 | 0R | EDBG SPI MOSI | PB22 SPI MOSI | |
R313 | 0R | EDBG SPI MISO | PB02 SPI MISO | |
R314 | 0R | EDBG DGI SDA | PA16 I2C SDA | |
R315 | 0R | EDBG DGI SCL | PA17 I2C SCL | |
R316 | 0R | EDBG CDC RX | PA04 UART TX | |
R317 | 0R | EDBG CDC TX | PA05 UART RX | |
R318 | 0R | EDBG DGI_GPIO0 | PA08 GPIO | |
R319 | 0R | EDBG DGI_GPIO1 | PA14 GPIO | |
R320 | 0R | EDBG DGI_GPIO2 | PA15 GPIO | |
R321 | 0R | EDBG DGI_GPIO3 | PA22 GPIO | |
R229 | 0R | TARGET VUSB DETECT | PA07 ADC7 | To detect if a USB cable is connected to the TARGET USB connector |
R109 | 47K | VCC_P3V3_CM_IN | TARGET VOLTAGE | To detect the target voltage of 3.3V in the voltage divider network |
R325 | 0R | RESET | TARGET RESET SENSE | Reset sense signal to EDBG, to detect external Resets |
R364 | 0R | PB23_S5_SPI_SCK_EXT3 | PB23_S5_SPI_SCK | To disconnect the SPI clock line to EXT3 |
R365 | 0R | PB23_S5_SPI_SCK_EXT1 | PB23_S5_SPI_SCK | To disconnect the SPI clock line to EXT1 |
R366 | 0R | PB23_S5_SPI_SCK_EDBG | PB23_S5_SPI_SCK | To disconnect the SPI clock line to EDBG |
R367 | 0R | PB23_S5_SPI_SCK_FLASH | PB23_S5_SPI_SCK | To disconnect the SPI clock line to serial Flash |
R337 | 0R | PA15_XOUT | PA15_GPIO | To use the optional 12 MHz external crystal output |
R338 | 0R | PA14_XIN | PA14_GPIO | To use the optional 12 MHz external crystal input |
R202 | 39R | Pin6_GPIO of EXT1 (PA28_GPIO) | User Button (SW0) | To disconnect the user button |
R235 | 10K | PIN3_ADC(+) of EXT1 (PA06_ADC6_PTCY4) | QTouch® Button | To disconnect the QTouch® button |
R201 | 0R | Pin8 of EXT1 (PA19_PWM_T0_W3) | LED_YELLOW (LED0) | To disconnect the yellow user LED |
R234 | 0R | Pin7 of EXT1 (PA18_PWM_T0_W2) | LED_GREEN (LED1) | To disconnect the green user LED |
R231 | 330R | PA15_GPIO | ID pin of Target MCU USB | To disconnect the ID pin of target MCU USB |