The embedded debugger acts as a virtual COM port gateway by using one of the WLR089U0 module UARTs. For further information on how to use the virtual COM port, refer to Embedded Debugger.
Pin on WLR089U0 Module | Function | Shared Functionality |
---|---|---|
PA05 | UART RX line | EXT1 |
PA04 | UART TX line | EXT1 |