For USB applications on the WLR089U0 module, there is a directly connected USB port designated as TARGET_USB, which is exposed as a Micro-AB jack (J201). The TARGET_USB port includes required ESD suppression and power management circuitry. A General Purpose I/O (GPIO) pin is used to detect the VBUS voltage on the connector, to detect when a TARGET USB cable is connected in Self-Powered mode. In the USB Host mode, the VBUS voltage is provided by the kit and cannot identify the connected device; therefore, another GPIO is used to detect the USB ID of the device.
Pin on WLR089U0 Module | USB Function | Shared Functionality |
---|---|---|
PA07 | VBUS Detection | EXT1 |
PA15 | USB ID | EXT1, EDBG, optional 12 MHz external crystal |
PA24 | USB D- | — |
PA25 | USB D+ | — |