Microchip's WLR089 Xplained Pro (XPro) (EV23M25A) is a hardware platform used to evaluate the low power LoRa® Sub-GHz WLR089U0 module. This kit provides easy access to the features of the WLR089U0 LoRa module and explains how to integrate the device in a custom design. The WLR089 Xplained Pro Evaluation kit includes an on-board embedded debugger, thus an external programmer or debugger is not required to program or debug the WLR089U0 module. This kit offers additional peripherals to extend the features of the board and ease the development of custom designs.