The extension headers can be used to connect a variety of Xplained Pro extensions to module Xplained Pro boards or to access the pins of the target module on the Xplained Pro boards.
Pin Number | Pin Name | Description |
---|---|---|
1 | ID | Pin to communicate with the ID chip on an extension board |
2 | GND | Ground. |
3 | ADC(+) | Analog-to-Digital Converter; alternatively, a pin for the positive terminal of a differential ADC |
4 | ADC(-) | Analog-to-Digital Converter; alternatively, a pin for the negative terminal of a differential ADC |
5 | GPIO1 | General purpose I/O pin |
6 | GPIO2 | General purpose I/O pin |
7 | PWM(+) | Pulse-Width Modulation; alternatively, a pin for the positive part of a differential PWM |
8 | PWM(-) | Pulse-Width Modulation; alternatively, a pin for the negative part of a differential PWM |
9 | IRQ/GPIO | Interrupt request pin and/or general purpose I/O pin |
10 | SPI_SS_B/GPIO | Slave select pin for Serial Peripheral Interface (SPI) and/or general purpose I/O pin |
11 | I2C_SDA | Data pin for I2C interface. Always connected, bus type |
12 | I2C_SCL | Clock pin for I2C interface. Always connected, bus type |
13 | UART_RX | Receiver pin of target device UART |
14 | UART_TX | Transmitter pin of target device UART |
15 | SPI_SS_A | Slave select for SPI |
16 | SPI_MOSI | SPI master out slave in pin. Always connected, bus type |
17 | SPI_MISO | SPI master in slave out pin. Always connected, bus type |
18 | SPI_SCK | SPI clock pin. Always connected, bus type |
19 | GND | Ground pin for extension boards |
20 | VCC | Power pin for extension boards |