The following sections describe the implementation of the relevant connectors and headers on the WLR089 Xplained Pro Evaluation board and their connection to the WLR089U0 module. The tables of connections in the sections also describe which signals are shared between the headers and on-board functionality.