The System Controller Suspend Mode can be configured, that is, enabled or disabled in the Libero SoC software, as shown in the following figure.
Figure 1. System Controller Suspend Mode
![](GUID-F55B8B34-A168-497D-AE03-328FA06EA7D0-low.png)
If System Controller Suspend Mode is enabled, the following operations are not available during normal operation:
- SPI master programming mode (IAP and Auto Update).
- SPI slave programming mode.
- All system controller services that are requested after power-up completes and the system controller is suspended.
- System controller generated Tamper flags.
- Device reset and device zeroization Tamper responses.