Brownout is a condition that occurs when the power supplies fall below recommended levels. If brownout occurs during programming, the device automatically recovers from the programming failure (since auto recovery is enabled by default) and programs the device with a valid programming image stored in the external SPI flash.