Programming time is the time taken to erase the existing contents of the device, process bitstream data, program the device, and verify the programmed contents. The programmed content is verified as the next block of data is loaded for programming. The simultaneous programming and verification mechanism considerably reduces the total programming time.
The total JTAG programming time of RT PolarFire FPGA is less than 147 seconds. For information about programming time for specific devices and programming modes, see RT PolarFire Datasheet.