When power fails during auto update programming, the auto update programming flow is initiated on the next boot cycle to program the device with the newest image.
Note: If the device fails to program the newer image, it retries once before programming itself with the older version of the image. If the device remains blank at the end of auto update, there is no indication through I/O and user intervention is required.