To enable auto update, follow these steps:
- 1.Click Configure Design Initialization Data and Memories and select the SPI Flash tab.
- 2.Select the Enable Auto Update checkbox.
Figure 1. Auto Update Setting
![](GUID-56C5DD99-2922-4F79-BC24-20A8B327555B-low.png)
- 3.Click Configure Programming Options, and
specify the design version and back level version, as shown in the following
figure.
Figure 2. Design Version