To order or obtain information, e.g., on pricing or delivery, refer to the factory or the listed sales office.
Device: |
Device A, Feature A,
(Package A) Device B, Feature B, (Package
B) |
Tape
& Reel Option: |
Blank |
= Tube |
T |
= Tape & Reel |
Temperature Range: |
I |
= -40°C to +85°C
(Industrial) |
E |
= -40°C to +125°C
(Extended) |
Package: |
AA |
= Package AA |
BB |
= Package BB |
Examples:
- MCPXXXXXAT-E/AA: Tape and Reel, Extended
temperature, XAA package
- MCPXXXXXBT-E/BB: Tape and Reel Extended
temperature, XBB package
Notes:
- 1.Tape and Reel identifier only
appears in the catalog part number description. This
identifier is used for ordering purposes and is not
printed on the device package. Check with your
Microchip Sales Office for package availability with
the Tape and Reel option.
- 2.Small form-factor packaging options
may be available. Please check www.microchip.com/packaging for small-form factor
package availability, or contact your local Sales
Office.