The AVR128DB48 Curiosity Nano board has one mechanical switch. This is a generic user-configurable switch. When the switch is pressed, it will drive the I/O line to ground (GND).
AVR128DB48 Pin | Description | Shared Functionality |
---|---|---|
PB2 | User switch (SW0) | Edge connector, On-board debugger |