The following list contains links to the most relevant documents and software for the
AVR128DB48 Curiosity Nano board:
- MPLAB®X IDE - MPLAB X
IDE is a software program that runs on a PC (Windows®, Mac OS®, Linux®) to
develop applications for Microchip microcontrollers and digital signal controllers. It is
called an Integrated Development Environment (IDE) because it provides a single integrated
“environment” to develop code for embedded microcontrollers.
- Atmel Studio - Free IDE for the
development of C/C++ and assembler code for microcontrollers.
- IAR Embedded
Workbench®AVR®for - This is a
commercial C/C++ compiler that is available for AVR microcontrollers. There is a 30-day
evaluation version as well as a 4 KB code-size-limited kick-start version available from
their website.
- MPLAB®XC Compilers
- MPLAB® XC8 C Compiler is available as a free, unrestricted-use
download. Microchips MPLAB® XC8 C Compiler is a comprehensive solution
for your project’s software development on Windows®, macOS® or Linux®. MPLAB® XC8 supports all
8-bit PIC® and AVR® microcontrollers (MCUs).
- MPLAB®Code Configurator - MPLAB Code Configurator (MCC) is a free software
plug-in that provides a graphical interface to configure peripherals and functions specific
to your application.
- Atmel START - Atmel START is an online tool that hosts code examples,
helps the user to select and configure software components, and tailor your embedded
application in a usable and optimized manner.
- Microchip Sample Store - Microchip sample store where you
can order samples of devices.
- MPLAB Data Visualizer - MPLAB
Data Visualizer is a program used for processing and visualizing data. The Data Visualizer
can receive data from various sources such as serial ports and on-board debugger’s Data
Gateway Interface, as found on Curiosity Nano and Xplained Pro boards.
- Studio Data Visualizer - Studio Data Visualizer is a program used for processing and visualizing data. The
Data Visualizer can receive data from various sources such as serial ports, on-board
debugger’s Data Gateway Interface as found on Curiosity Nano and Xplained Pro boards, and
power data from the Power Debugger.
- PIC®AVR®MicrochipandExamples -
Microchip PIC and AVR Device Examples is a collection of examples and labs that use
Microchip development boards to showcase the use of PIC and AVR device peripherals.
- PIC®AVR®MicrochipandSolutions
- Microchip PIC and AVR Device Solutions contains complete applications for use with
Microchip development boards, ready to be adapted and extended.
- AVR128DB48 Curiosity Nanowebsite - Kit information, latest user
guide, and design documentation.
- AVR128DB48 Curiosity Nanoon Microchip Direct - Purchase this
kit on Microchip Direct.