All external AVR microcontrollers with the UPDI interface can be programmed and debugged with the on-board debugger with Atmel Studio.
External SAM microcontrollers that have a Curiosity Nano Board can be programmed and debugged with the on-board debugger with Atmel Studio.
AVR128DB48 Curiosity Nano can program and debug external AVR128DB48 microcontrollers with MPLAB X IDE.