Steps to start exploring the AVR128DB48 Curiosity Nano board:
- 1.Download Microchip MPLAB®X IDE and
MPLAB®XC C Compiler, or
download Atmel Studio 7.
- 2.Launch MPLAB® X IDE or Atmel Studio 7.
- 3.Optional: Use MPLAB®Code Configurator or Atmel START to generate drivers and examples.
- 4.Write your application code.
- 5.Connect a USB cable (Standard-A to Micro-B or Micro-AB) between the PC and the
debug USB port on the board.