The on-board debugger on the AVR128DB48 Curiosity Nano Board appears as a Human Interface Device (HID) on the host computer’s USB subsystem. The debugger supports full-featured programming and debugging of the AVR128DB48 using both MPLAB® X IDE and Atmel Studio 7, as well as some third-party IDEs.