Libero SoC v2021.2 extends the PolarFire SoC standalone MSS configurator with the
following enhancements:
- An option to have both SD and eMMC I/Os pre-configured if dynamic reconfiguration is
needed by the application
- Package pin information for RefClk, DDR and SGMII I/Os added to the MSS configurator
report
- An option to have the eMMC and CAN
clock sourced from the fabric (production devices only).
For more information, see the
Standalone MSS Configurator User Guide for PolarFire SoC