Libero SoC v2021.2 adds the following capabilities to SPI Flash programming.
Support for loading STAGE3 initialization client when adding SPI Bitstream client in SPI Flash. Support for exporting STAGE3 file along with SPI bitstream file in the Export Bitstream dialog box.
.bin
) SPI Flash
clients.For more information, see the Libero SoC Design Flow User Guide .