The following table lists the core enhancements and upgrades. For more information about updating a core version, see section Updating a Core Version.
Core | 2021.2 Version | Status | Comments |
---|---|---|---|
PF_DRI | 1.1.104 | Production | Removed the PCIe tab in the PF_DRI configurator. For information about how to reconfigure dynamically the PCIe configuration regiseters, see the PolarFire PCIe User Guide. |
PF_IO | 2.0.104 | Production | The interface was corrected when configuring input and output register modes differently. |
PF_IOD_GENERIC_RX | 2.1.104 | Production |
|
PF_IOD_GENERIC_TX | 2.0.111 | Production | See section User Control of Output Clock Port Pattern on IOD Generic Transmit Interface. |
PF_IOD_TX_CCC | 1.0.122 | Production | Repackaged with latest core version of PF_CCC . |
PF_LPDDR3 | 2.3.113 | Production | See section LPDDR3 Self-refresh Entry and Exit. |
PF_QDR | 1.8.203 | Production | See section PF_QDR DOFF_N Port and Fast Simulation Enhancements. |
PF_RGMII_TO_GMII | 1.3.103 | Production | Repackaged with the latest core versions of PF_IOD_GENERIC_RX
and PF_IOD_GENERIC_TX . |
RTG4FCCCECALIB | 2.2.005 | Production | See section CN19009C: Improvements to RTG4 FCCC with Enhanced PLL Calibration Core. |
RTG4FDDRC | 2.0.102 | Production | Enables fractional clock frequency. |
RTG4FDDRC_INIT | 2.0.102 | Production | Enables fractional clock frequency. |
SmartFusion2/IGLOO2 FDDRC | 2.0.101 | Production | Enables fractional clock frequency. |