Libero SoC v2021.2 introduces MPF050T/TS/TL/TLS devices in two packages, FCSG325 and
FCVG484, supported with Advance timing and power.
Table 1. PolarFire Advance Timing and
Power
Part Number |
Speed Grade/Temperature |
MPF050T/TL |
EXT STD 1.0V/1.05V |
MPF050T/TL/TS/TLS |
IND STD 1.0V/1.05V |
MPF050T |
EXT -1 1.0V/1.05V |
MPF050T/TS |
IND -1 1.0V/1.05V |