PolarFire, RT PolarFire, and PolarFire SoC
Lock Bits Configuration and Enhanced Configuration Report for Safety-Critical Applications
Power Up to Functional Timing (PUFT) Data
LVDS 1.8V GPIO Standard (LVDS18G)
User Control of Output Clock Port Pattern on IOD Generic Transmit Interface
LPDDR3 Self-refresh Entry and Exit
PF_QDR DOFF_N Port and Fast Simulation Enhancements
SPI Flash Programming Enhancements
PolarFire XCVR-Sourced Fabric Clocks and Jitter Compensation
Parent topic:
New Silicon Features and Enhancements