RTG4FCCCECALIB designs performed with earlier Libero SoC versions will be invalidated when Libero SoC v2021.2 is invoked.
Error: RTG4 CCC instances
listed below must be updated to RTG4FCCCECALIB core v2.2.005
or later and regenerated. For more information about this
requirement, refer to RTG4 Customer Notification CN19009C on
the Microchip website.
INFO: Converted design '...' to pre-Synthesize state because it contains
RTG4 CCC instances that must be updated. Please check the log for more
information.
INFO: Converted design '...' to pre-Compile state because it contains RTG4
CCC instances that must be updated. Please check the log for more
information.