-start
and -end
options to the set_multicycle
SDC timing constraint. These options
allow users to specify which clock period is applied for the additional cycles. -end
, the capturing clock period is applied, which is the
default for setup analysis.-start
, the launching clock is applied, which is the
default for hold analysis. -start
or -end
will not
be affected, as the defaults are unchanged.For more details, see the SmartTime Static Timing Analyzer User Guide .