- Windows 10 OS
- Red Hat Enterprise Linux 7.2-7.6 and
Red Hat Enterprise Linux 8.x
- CentOS 7.2-7.6
- OpenSUSE Leap 42.3 (SLES 12.3
equivalent)
- Ubuntu 18.04 (Identify and Modelsim
ME Pro do not directly support the Ubuntu platform. FlashPro5 programmer is not
supported with Ubuntu. The Job Manager tool is not supported.)
Note: Setup instructions for using Libero SoC
v2021.2 on Red Hat Enterprise Linux OS, CentOS, or Ubuntu are available in the
Libero SoC Linux Environment Setup User Guide. As noted in that
document, installation now includes running a shell script
(bin/check_linux_req.sh
) to confirm the presence of all required
runtime packages.
Support for the following operating systems have ceased. For more information, see
PDN20028 and
PDN21004.
- Red Hat Enterprise Linux
6.6-6.11
- CentOS 6.6-6.11
- Windows 7